- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 41.3 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 41.2 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 56 µm - GOST 9.307
- Material composition: Glass-fibre reinforced polyamide
- Surface finish: n/a
- Weight: 9 g
- Material thickness: Channel 2 mm, Baseplate: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 56 µm - GOST 9.307
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 6 mm
- Material composition: Spring sheet: stainless steel (1.4310), Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: 250 acc. to GOST R 52246
- Height: 41.3 mm
- Material thickness: 2 mm
- Material composition: 250 acc. to GOST R 52246
- Height: 41.2 mm
- Material thickness: 2 mm
- Material composition: 250 acc. to GOST R 52246
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: 250 acc. to GOST R 52246
- Material thickness: Channel: 2 mm, Baseplate: 6 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 6 µm - GOST 9.301
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 6 µm - GOST 9.301
- Material thickness: Channel: 2 mm, Baseplate: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 6 µm - GOST 9.301
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Angle: 90 °
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: Spring sheet: stainless steel (1.4310), Nut: C4C - EN 10263-2
- Surface finish: Electrogalvanized, 8 µm - ISO 4042
- Material composition: Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Height: 41.3 mm
- Material thickness: 3 mm
- Material composition: S235JR - DIN EN 10025
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material thickness: 4 mm
- Material thickness: 3.0 mm
- Material composition: St3 GOST 380
- Surface finish: Electrogalvanized, 5 µm - GOST 9.301
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized, 5 µm - DIN EN ISO 2081-Fe/Zn12/A
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized, 5 µm - ISO 4042
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized, 5 µm - ISO 4042
- Weight: 75 g