MRW 90°-HDG
New productItem #r7622641
Hot-dip galvanised (HDG) angle bracket for connecting MR strut channels or brackets
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
Review
Share
Features & Applications
Features & Applications
Features
- More reliable, positive locking hold when used with MRN channel nuts
- Engineered with higher strength in three dimensions
- High application flexibility
Applications
- Assembling frames and other structures
- Connecting strut channels