MRP-HDG
New productItem #r7622713
Hot-dip galvanised (HDG) supporting bracket with connection to base material
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: Channel connector: 4 mm, Baseplate 8 mm
Review
Share
Features & Applications
Features & Applications
Features
- Elongated holes – to simplify exact positioning
- Flexible – can be used to fasten installation channels to virtually any base material
- Hot-dip galvanized – for better corrosion resistance and longevity in temperate outdoor environments
Applications
- Connecting strut channels to concrete