SF 6-A22 Cordless drill driver
New product- Maximum torque (soft/hard joint): 60 Nm (soft joint), 80 Nm (hard joint)
- No load RPM: gear 2: 2000 rpm
- Chuck clamping range: 2 - 13 mm
SF 6H-A22 Cordless hammer drill driver
New product- Maximum torque (soft/hard joint): 60 Nm (soft joint), 80 Nm (hard joint)
- No load RPM: gear 2: 2000 rpm
- Chuck clamping range: 2 - 13 mm
SF 2-A12 Cordless drill driver
New product- Maximum torque (soft/hard joint): 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1600 rpm
- Chuck clamping range: 1 - 10 mm
SFD 2-A12 Cordless screwdriver
New product- Maximum torque (soft/hard joint): 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears: 2
- Maximum torque (soft/hard joint): 28 Nm (soft joint), 55 Nm (hard joint)
- No load RPM: gear 1: 600 rpm; gear 2: 1800 rpm
- Chuck clamping range: 2 - 13 mm