SD 2500 Drywall screwdriver
New productItem #r3008
Corded drywall screwdriver with 2500 rpm for wood/plasterboard applications
- Max. torque: 19 Nm
- Weight: 1.5 kg
- Dimensions (LxWxH): 310 x 77 x 170 mm
Share
Features & Applications
Features & Applications
Features
- High performance due to strong 710W motor
- Balanced, comfortable ergonomics – for less downtime due to user fatigue
- Suitable for a wide range of interior finishing applications
- Directional venting helps to prevent dust from blowing into the operator’s face
- Quiet depth gauge coupling
Applications
- Fastening plasterboard to metal or wood framing on walls and ceilings
- Fastening wood boards to metal or wood framing on walls and ceilings
- Screw fastening applications that require high torque (e.g. wood to wood)
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool