ST 1800 Metal construction screwdriver
New productItem #r2991
Screwdriver with adjustable torque for steel and metal applications
- RPM: 1900 rpm
- Max. torque: 22 Nm
- Weight: 1.9 kg
Share
Features & Applications
Features & Applications
Features
- Universal screwdriver for a wide range of applications in metal construction
- Torque clutch – helps to prevent over-driving or screw head breakage
- Depth gauge – controls compression of the sealing washer to help ensure a tight seal
- For higher productivity and greater working comfort, use with the SDT stand-up handle and ST-SG screw guide
Applications
- Driving self-drilling and self-tapping screws in a wide range of materials including steel, aluminium and wood
- Fastening overlapping profile metal sheets for siding and decking (including collated screws)
- Fastening sandwich panels
- Fastening liner trays
- Screwing together steel or aluminium profiles
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool