SFE 2-A12 Multi-head drill driver
New productItem #r11102216
Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
- Maximum torque (soft/hard joint): 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears: 2
Share
Features & Applications
Features & Applications
Features
- Four-in-one versatility – interchangeable attachments: offset chuck, right-angle drill driver adapter, 13 mm (1/2”) keyless chuck and hex bit holder
- Specialised ergonomics – this multi-head drill driver has been engineered to give you the firm grip needed to maintain comfort and control, especially in awkward working positions
- Heavy on torque, but light in your hand – powerful 1600 rpm drilling speed and 34 Nm hard joint torque in the smallest body possible
- Equipped for precise work – two bright LEDs, a magnetic bit holder and 15-step clutch are geared towards efficient screwdriving while protecting your materials
- Brushless motor – virtually maintenance-free to minimise tool downtime
Applications
- Everyday drilling and screwdriving in tight spaces – especially for carpentry, plumbing, electrical fixings and installing cabinets
- Driving screws up to 6 mm diameter in wood
- Driving self-tapping screws up to 4.8 mm diameter in metal
- Drilling with auger and spade bits up to 14 mm diameter in wood
- Drilling with HSS bits up to 6 mm diameter in metal
Services
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.