- Material thickness: Channel: 2 mm, Baseplate: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 6 µm - GOST 9.301
- Material thickness: Channel 2 mm, Baseplate: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 56 µm - GOST 9.307
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 6 mm