- Height: 90 mm
- Material composition: S275JR - EN 10025
- Surface finish: Hot-dip galvanised, 65µm – DIN EN ISO 1461
- Material composition: Nut: C4C - DIN EN 10263, Plastic: PA 6.6
- Surface finish: Hot-dip galvanized, 55 µm - DIN EN ISO 1461
- Weight: 4.93 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µm, DIN EN ISO 1462
- Weight: 5.57 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µm, DIN EN ISO 1462
- Thread connection - M: M12
- Weight: 0.36 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Weight: 1.02 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; U-bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
- Material composition: Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025, Nut - DIN 50961
- Surface finish: Electrogalvanized - for dry indoor use only
- Weight: 0.18 kg
- Material composition: Bolt: 8.8 grade steel; toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.02 kg
- Material composition: Steel grade 8
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.06 kg
- Material composition: S235 - EN 10025-2
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.29 kg
- Material composition: Plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; spring: 1.4319 AISI 302, 1.431 DIN EN 10088
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Material composition: Moplen EP 240H
- Temperature resistance: -30 - 90 °C