Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Every 9 minutes, a hidden object is cut during construction work.
Structural inspections are getting stricter and more frequent.
With detections tools and training from Hilti, you have the solution.
Burst pipes, cut cables and rebar hits are labor-intensive to fix, but nearly impossible to avoid. As diamond drilling specialists know all too well, there is no way to be sure what lies beneath the surface of what you are cutting into.
With the help of Hilti’s detection systems and training service, all jobsite professionals have a simple, quick and, above all, non-destructive way of identifying embedded objects. The closest you can get to x-ray vision, the latest generation of Ferroscan devices can show you the material, diameter and cover depth of both metallic and plastic objects. You can even identify if a hidden wire is live. With these capabilities, you can leave time-consuming methods involving manual measuring, drilled pilot holes or trial-and-error behind.
Single-button tools which locate drilling entry and exit points through concrete walls
Pocket-sized allrounders for instantaneous rebar, pipe, cable and stud location to avoid hits during everyday drilling and coring
Detailed 2D and 3D imagery for large-scale structural analysis. No specialist sub-contractor needed!
Powerful scanners to locate rebar, post-tensioning cables and live wires deep in concrete for hit prevention
Powerful but user-friendly software which makes the steps from raw data to final structural analysis report efficient and simple
No matter which scanning technology you select, every tool is equally straightforward to use: just swipe it over the surface to see a live image of embedded objects. If the next step for you is structural analysis, PROFIS Detection software, you can produce 2D and 3D imagery, automatically generate reports on your branded templates and export scan data in BIM and CAD formats.
Hilti concrete scanners and detection software have been developed with a steep learning curve in mind. Everyday tasks can be quickly mastered, while Hilti also offers training and analysis services so your team can harness the full potential of this high-accuracy, high-productivity workflow.
Concrete scanning is real-time, non-destructive testing method. Scanning serves to main applications:
Detection systems may be the most useful tools you have never heard of. For both applications, detection systems mean that you don't need to open an existing structure. They are therefore quicker and more economical than typical destructive testing methods.
It only takes seconds to scan the surface, but this can save serious delays and accidents such as severed post-tensioned tendons or cut live wires. The links below provide a complete guide to selecting the right structural scanning equipment for your business, and showcase the technology's full capabilities using real-world case studies.
Hilti PROFIS Detection software simplifies detailed analysis of scan data, and automates report generation
More informationReceive optimized scan data and documentation generated via PROFIS Detection. We offer an hourly or daily service depending on your needs
More informationOur detection tools are designed to be extremely easy to use, but some training helps regular users to save time and exploit the full potential of advanced detection systems
More information
We work together with you
Up-to-date information about changes in our work.
Read more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.