NPR PS TH Pipe press jaw
New productItem #r8089630
Press jaws for TH profile press fittings up to 50 mm. Compatible with NPR 32-A pipe press tools.
- Press profile: TH
- Diameter: 20 mm
- Weight: 1.99 kg
Share
Features & Applications
Features & Applications
Features
- Press jaws for TH profile press fittings up to 50 mm
- Equipped with NFC tag for easy identification and asset management via Hilti Connect and ON!Track
Applications
- Pressing plastic pipes up to 50 mm*
- *These values are system dependent. In order to ensure correct and safe pressing consult the original instruction manual from the system supplier.