NPR PM M Pipe press jaw
New productItem #r8089623
Press jaws for M profile press fittings up to 35 mm. Compatible with Hilti NPR 19-A pipe press tool
- Press profile: M
- Diameter: 28 mm
- Weight: 1.36 kg
Share
Features & Applications
Features & Applications
Features
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
- Approved by Geberit to press Mapress pipe systems
- Press jaws for M profile press fittings up to 35 mm
Applications
- Pressing steel pipes up to 35 mm*
- Pressing copper pipes up to 35 mm*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier