Quick-release chuck TE 2M/7C/7A/6A Li
New productItem #224119
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type: Chucks
- For use with: TE 2-M, TE 6-A36 G03, TE 7, TE 7-C
- Chuck type: Quick-release chuck 13 mm
Share
Features & Applications
Features & Applications
Quick-release chuck TE 2M/7C/7A/6A Li #224119
Features
- The TE-AC2 is compatible with: TE 6-A22, TE 6-A36 (4), TE 6-22 (5), TE 5-22 (1), TE 6-CL(1), TE 3-M/ML
- The TE-AC1 is compatible with: TE 6A (1st Gen LI-Ion w/ sn:500,000+), TE 6A & A36 (2nd & 3rd Gen), TE 6S (sn:700,000+), TE 7 / 7A / 7C
- The TE-AC is compatible with: TE 5, TE 5A, TE 6A (1st Gen Ni-Cd), TE 6C, TE 6S (Original), TE 14, TE 15 / 15C, TE 18M / TE 18ME
- The TE-C Chuck is compatible with: TE-C (SDS Plus) rotary hammers