TE 60-A36 Cordless rotary hammer
New productItem #r8377057
High-performance cordless SDS Max combihammer with Active Vibration Reduction and Active Torque Control for heavy-duty drilling and chiseling in concrete
- Weight according EPTA-Procedure 01/2003 without battery: 8.1 kg
- Optimum hammer drilling range: 18 - 40 mm
- Hammer drilling diameter range: 12 - 40 mm
Share
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the drill bit jams – helping to reduce a common safety hazard
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Brushless motor for exceptionally high performance and superior system efficiency
- High versatility for a wide range of drilling and chiselling applications
- Optional DRS-Y dust removal system collects up to 95% of dust
Applications
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 18-80 mm)
- Medium-duty demolition work
- Coring in masonry and concrete with TE-Y BK core bits up to 122 mm diameter
- Coring in masonry with optional DD-TE-Y-DR adapter and DD-Y PCM core bits up to 122 mm diameter
Services
Hilti Tool Service
3 days or free
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- One click or call is all it takes – we do the rest
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.