TE 60-AVR Rotary hammer
New productItem #r5715159
Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiselling, with Active Vibration Reduction (AVR)
- Weight according EPTA-Procedure 01/2003 without battery: 6.8 kg
- Single impact energy: 7.8 J
- Hammer drilling diameter range: 12 - 40 mm
Share
Features & Applications
Features & Applications
Features
- High versatility for a wide range of drilling and chiselling applications
- Exceptionally high performance-to-weight-ratio
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 18-80 mm)
- Coring in masonry and concrete with TE-Y BK core bits up to 122 mm diameter
- Coring in masonry with optional DD-TE-Y-DR adapter and DD-Y PCM core bits up to 122 mm diameter
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 5/8" - 3 1/8")
- Coring in masonry and concrete with TE-Y BK core bits up to 4-15/16" diameter
For approval or certificate information, please see individual items.
Services
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.