HDE 500-A22 Cordless adhesive dispenser
New productItem #r5250
Battery-powered hybrid/epoxy adhesive anchor dispenser
- Battery type: 22 V
- Dispenser type: Battery
Share
Features & Applications
Features & Applications
Features
- Easier hybrid/epoxy adhesive anchor injection – even at low temperatures
- Precise control – dose adjustment knob for accurate, controlled adhesive dispensing
- Minimised wastage – use the Hilti Volume Calculator App to find out the ideal dosage setting based on your specific mortar, anchor, embedment depth and drilling diameter
- Minimised interruptions – you can dispense up to 100x 500 ml foil packs on a single charge
- Minimised downtime – fast, easy foil pack loading
Applications
- Injection of Hilti HIT adhesive mortar for fastening anchor rods and rebar in concrete and masonry
- No need for an external power source
- For use together with a 500 ml black or red cartridge holder
- Serial fastenings and/or injection in deep drilled holes
For approval or certificate information, please see individual items.
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- 3-month no-cost period after each paid repair
- Exclusive use of genuine Hilti spare parts
- One click or call is all it takes – we do the rest