WFE 450-E Random orbital sander
New productItem #r2085
Corded eccentric sander with round pad
- Sanding plate diameter: 150 mm
- Weight according EPTA-Procedure 01/2003 without battery: 2.2 kg
- Speed of oscillation - range: 10000 - 20000 rpm
Share
Features & Applications
Features & Applications
Features
- Advanced ergonomics – designed for superior handling in all working positions
- Noticeably easier and less tiring to use
- Various grips to suit each application – low-lying "surround" grip for finishing sanding, plus a built-in auxiliary grip
- Soft, padded grips
- Hilti Smart Power technology automatically adjusts power output to suit the material being sanded – delivering consistently high sanding performance and protecting the motor from overload
Applications
- Softwood and hardwood
- All wood materials
- Paint, lacquer and varnish
- Hardened fillers of various kinds
- Random orbit sander that meets the highest demands in terms of handling, ergonomics, performance and quality
Services
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool