- Diameter range: 8 - 35 mm
- Rated input voltage: 230 V
- Base material: Concrete, Masonry
- Diameter range: 16 - 162 mm
- Base material: Concrete
- Operation mode: Rig-based drilling system
DD 150-U Core drill
New product- Diameter range: 8 - 162 mm
- Base material: Concrete, Reinforced concrete, Asphalt, Masonry
- Operation mode: Hand-held or rig-mounted drilling system
- Diameter range: 25 - 202 mm
- Rated input voltage: 230 V
- Base material: Concrete
- Diameter range: 35 - 500 mm
- Rated input voltage: 230 V
- Base material: Concrete
- Diameter range: 12 - 450 mm
- Rated input voltage: 230 V
- Base material: Concrete
- Diameter range: 52 - 500 mm
- Rated input voltage: 230 V
- Base material: Concrete
- Diameter range: 82 - 600 mm
- Rated input voltage: 400 V
- Base material: Concrete
- Diameter range: 52 - 750 mm
- Base material: Concrete
- Operation mode: Rig-based drilling system