- Material composition: Plate: die cast aluminium, Rubber plate: EPDM, Connector: S235JR - DIN EN 10025
- Surface finish: Connector: hot-dip galvanized
- Weight: 3050 g
- Surface finish: Connector: hot-dip galvanized
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Number of holes: 2
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Number of holes: 2
- Maximum load - F: 4 kN
- Material composition: S235JR - DIN EN 10025
- Surface finish: Galvanized
- Base material type: Steel
- Material composition: High-grade alloy steel S420NC
- Surface finish: Galvanized
- Base material type: Steel
- Material composition: EN-GJMB – EN 1562
- Surface finish: Galvanized
- Base material type: Steel
- Approvals: VDS approved G4032026
- Material composition: Steel
- Base material type: Trapezoidal sheet, Concrete
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Base material type: Steel
- Approvals: VDS approved G4021003
- Material composition: Steel