- Thread connection - M: M8, M10
- Noise reduction: 12 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 12 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Base material type: Trapezoidal sheet
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Base material type: Trapezoidal sheet
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Noise reduction: 18 dB (A)
- For use with: Perforated band: max. band width 20 mm, max. band thickness 2.5 mm
- Maximum load - F: 600 N