We work together with youUp-to-date information about changes in our work.Read more

Medium-duty channel system (MQ)

Medium-duty channel systems for the installation of pipe supports, ventilation ducts and cable trays Designed specifically for greater flexibility and ease-of-use

Medium-duty channel systems for the installation of pipe supports, ventilation ducts and cable trays Designed specifically for greater flexibility and ease-of-use
MQ-21 D-R channel Stainless steel (A4) MQ installation double channel for medium-duty applications
MQ-21 D-RA2 Stainless steel (A2) MQ installation double channel for medium-duty applications
MQ-41 D-R channel Stainless steel (A4) MQ installation double channel for medium-duty applications
MQ-52-R channel Stainless steel (A4) 52 mm high MQ strut channel for medium/heavy-duty applications
MQK-21-R Stainless steel bracket for medium-duty applications
MQK-21 D-R Stainless steel double bracket for medium-duty applications
MQK-41-R Stainless steel bracket with a 41 mm high, single MQ strut channel for high corrosion protection
MQK-41 D-R Stainless steel double bracket for medium-duty applications
MQK-S-R Stainless steel angle brace for brackets
MQN-R Stainless steel (A4) channel connector for joining any elements with a butterfly opening
MQA-R Stainless steel pipe clamp saddle for connecting threaded components to MQ strut channels
MQM-R Stainless steel wing nut for connecting modular support system components
MQZ-L-R Stainless steel (A4) bored plate for trapeze assembly and anchoring
MQZ-U-R Stainless steel (A4) installation washer for metric fastenings in butterfly holes
MQW 90°-R Stainless steel (A4) 90-degree angle for connecting multiple MQ strut channels
MQW 45°/135°-R Stainless steel (A4) 45- or 135-degree angle for connecting multiple MQ strut channels
MQW-S-R Stainless steel (A4) 90-degree heavy angle for connecting multiple MQ strut channels in medium/heavy-duty applications
"ERROR:#N/A" Stainless steel (A4) flexible channel connector used as a longitudinal extender for MQ strut channels
MQV-2D-R Stainless steel (A4) channel connector for two-dimensional structures
MQV-3D-R Stainless steel (A4) channel connector for three-dimensional structures
MQV-R Stainless steel (A4) channel connector used as a longitudinal extender for MQ strut channels
MQP-R Stainless steel (A4) channel foot for fastening channels to various base materials
MQT-R Stainless steel (A4) beam clamp for connecting MQ strut channels directly to steel beams
MQB-R Stainless steel clamp for fastening one MQ strut channel to another
Back to products ()
Compare
Products ()
Log in to proceed
Register