- Required material grade: A2
- Material composition: Stainless steel A2-70
- Surface finish: Stainless steel
- Required material grade: A2, A4
- Material composition: Stainless steel A4-70
- Surface finish: Stainless steel
- Required material grade: A4
- Material composition: Stainless steel A4-70 - DIN EN ISO 3506-1
- Surface finish: Stainless steel
AM A4-70 Threaded rod
- Material, corrosion: Stainless steel, A4
- PROFIS software: No
- SAFEset: No
- Required material grade: A2
- Material composition: Stainless steel A2 – DIN EN ISO 7089
- Surface finish: Stainless steel
- Required material grade: A2, A4
- Material composition: Stainless steel A4 – DIN EN ISO 7089
- Surface finish: Stainless steel
- Required material grade: A2, A4
- Surface finish: Stainless steel
- Required material grade: A2, A4
- Material composition: Stainless steel A4
- Surface finish: Stainless steel
- Required material grade: A2, A4
- Material composition: Stainless steel A4-70
- Surface finish: Stainless steel