- Height: 41.3 mm
- Material thickness: 3 mm
- Material composition: S250GD - DIN EN 10346
- Approvals: VDS approved G4970048
- Material thickness: Channel: 3 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Approvals: VDS approved G4970048
- Material thickness: Channel: 2.75 mm, Baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Approvals: VDS approved G4970048
- Material thickness: Channel: 2.75 mm, Baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm