MRK-41 bracket
New productItem #r7622059
Galvanised supporting bracket with connection to base material
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Electrogalvanized, 6 µm - GOST 9.301
Share
Features & Applications
Features & Applications
Features
- C-profile – for improved strut channel rigidity
- Engineered for easier assembly and higher shear loads
- Pre-marked dimensions – for rapid installation and assembly
- Pre-marked dimensions make installation, assembly and measurement easy
- Slotted single channel
Applications
- Stand-alone use on ceilings, walls and floors – or in conjunction with strut channels
- Installing cable trays, air ducts and pipe supports
- Recommended for installation in dry interiors