- Height: 90 mm
- Material composition: S275JR - EN 10025
- Surface finish: Hot-dip galvanised, 65µm – DIN EN ISO 1461
- Weight: 4.93 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µm, DIN EN ISO 1462
- Weight: 5.57 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µm, DIN EN ISO 1462
- Thread connection - M: M12
- Weight: 0.36 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Weight: 1.02 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; U-bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Material composition: Bolt: grade 8.8 - DIN EN ISO 898, Plastic: PBT
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Material composition: Nut: C4C - DIN EN 10263, Plastic: PA 6.6
- Surface finish: Hot-dip galvanized, 55 µm - DIN EN ISO 1461
- Material composition: Nut: EN-GJMW-450-7 - DIN EN 1562, Plate: S235JR - DIN EN 10025, Plastic: PB
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- For use with: MQ channels
- Weight: 0.58 kg
- Material composition: U-bolt: Steel grade 8.8 - ISO 898-1; Nut: Steel grade 8
- Surface finish: HDG: 48 µm - DIN EN ISO 10684
- Weight: 1.92 kg
- Material composition: U-bolt: Steel grade 8.8; Plate: DD11 MOD - HN 547, S235JR - DIN EN 10025; Nut: Steel grade 8
- Surface finish: HDG: U-bolt, nut 45 µm - DIN EN ISO 1461; plate: 55 µm - DIN EN ISO 1461
- Material composition: U-bolt: DD11 MOD - HN 547, S235JR - DIN EN 10025; nut: 8 grade steel; washer: DIN EN ISO 7093-1-200HV
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Material composition: Connector, square washer: DD11 MOD - HN 547, S235JR - DIN EN 10025; washer: DIN EN ISO 7089; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector, square washer 55 µm - DIN EN ISO 1461; bolt, nut 45 µm - DIN EN ISO 1461
- Wrench size: 19 mm
- Thread connection - M: M10, M12
- Height - H: 31 mm
- Maximum load - F: 1.5 kN
- Thread connection - M: M12, M16
- Height - H: 36 mm
- Maximum load - F: 6 kN
- Weight: 0.18 kg
- Material composition: Bolt: 8.8 grade steel; toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.02 kg
- Material composition: Steel grade 8
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.06 kg
- Material composition: S235 - EN 10025-2
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.29 kg
- Material composition: Plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; spring: 1.4319 AISI 302, 1.431 DIN EN 10088
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Material composition: Moplen EP 240H
- Temperature resistance: -30 - 90 °C
- Material composition: Steel grade 8
- Surface finish: Hot-dip galvanized - DIN EN ISO 10684
- Base material type: n/a
- Thread connection - M: M16
- Weight: 0.9 kg
- Material composition: Connector, square washer: DD11 MOD - HN 547, S235JR - DIN EN 10025; washer: DIN EN ISO 7089; bolt: 8.8 grade steel; nut: 8 grade steel
- Material composition: Steel grade 4.6
- Surface finish: Hot-dip galvanized
- Base material type: n/a