We work together with youUp-to-date information about changes in our work.Read more
Hilti

Features & Applications

Features
  • Designed for all insulation thicknesses from 13-19 mm with joint-to-pipe insulation material (elastomeric caoutchouc)
  • 360° mounting – the load capacity is achieved no matter how the core is rotated inside the pipe clamp
  • Adhesive foil can be released very easily, even when wearing gloves
  • Thermal insulation helps to prevent condensation on the surface and vapour-retardant foil helps to prevent condensation on the pipe
  • Compensation feature helps to prevent buckling and lifting of the outer foil when closing the pipe clamp
Applications
  • Fastening cold water and chilled water pipes up to 219 mm diameter
  • Suitable for application temperatures from 4-70°C

Technical Data

Documents & Videos

Consulting & Support