MP-SRNI
- Noise reduction: 15 dB (A)
- Temperature resistance: -50 - 120 °C
- Material composition: Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
MP-MRI
- Approvals: Fire resistance test IBMB 2101-09-26
- Noise reduction: 18 dB (A)
- Temperature resistance: -50 - 120 °C
MP-MR
- Approvals: Fire resistance test IBMB 2101-09-26
- Material composition: Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
- Surface finish: Stainless steel
MP-MRXI
- Thread connection - M: M16
- Approvals: Fire resistance test IBMB 2101-09-26
- Noise reduction: 16 dB (A)