- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 41.3 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 41.2 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 56 µm - GOST 9.307
- Material thickness: Channel 2 mm, Baseplate: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 56 µm - GOST 9.307
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 6 mm
- Material composition: Spring sheet: stainless steel (1.4310), Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Material composition: Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684