- Temperature resistance: -40 - 110 °C
- Material composition: DD11 - DIN EN 10111
- Surface finish: Electrogalvanized - for dry indoor use only
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 12 dB (A)
- For use with: Threaded rod: M8/M10
- Base material type: Trapezoidal sheet
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Base material type: Trapezoidal sheet
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Thread connection - M: M8, M10
- Noise reduction: 12 dB (A)
- For use with: Threaded rod: M8/M10
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Maximum load - F: 600 N
- Material composition: Plate: die cast aluminium, Rubber plate: EPDM, Connector: S235JR - DIN EN 10025
- Surface finish: Connector: hot-dip galvanized
- Weight: 3050 g
- Material composition: Felt
- Weight: 70 g
- Material composition: EPDM
- Hardness insulation material: 70° ±5° Shore A
- Temperature resistance: -40 - 110 °C
- For use with: MQ system
- Material composition: Connecting part: chromated galvanized steel, Insulation material: EPDM
- Resistance: Sunlight, weathering, environmental influences
- Noise reduction: 11 dB (A)
- Maximum load - F: 1200 N
- Material composition: DD11 - DIN EN 10111, EPDM
- Noise reduction: 18 dB (A)
- For use with: Perforated band: max. band width 20 mm, max. band thickness 2.5 mm
- Maximum load - F: 600 N
- Tightening torque: 5 Nm
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Surface finish: Connector: hot-dip galvanized