- Height: 21.5 mm
- Material composition: S280GD+Z140-M-A-C according to DIN EN 10346 2009.7
- Surface finish: Sendzimir galvanized – for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Height: 41.3 mm
- Material thickness: 2 mm
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: S250GD - DIN EN 10346
- Height: 41.3 mm
- Material thickness: 3 mm
- Material composition: S250GD - DIN EN 10346
- Approvals: Shock approved (LS-S-06-904)
- Height: 41.2 mm
- Material thickness: 2 mm
- Height: 52 mm
- Material thickness: 2.5 mm
- Material composition: S250GD - DIN EN 10346
- Height: 124 mm
- Material thickness: 2.5 mm, 2.75 mm
- Material composition: S250GD - DIN EN 10346
- Height: 72 mm
- Material thickness: 2.75 mm
- Material composition: S250GD - DIN EN 10346
- Height: 124 mm
- Material thickness: 3 mm
- Material composition: S250GD - DIN EN 10346
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Approvals: Acoustic insulation DIN 4109 inspected
- For use with: MQ channels and M8-M10 threaded rods
- Material composition: EPDM
- Material thickness: 2 mm
- Material composition: S250GD - DIN EN 10346
- Surface finish: Sendzimir galvanized – for dry indoor use only
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: Channel: 2 mm, Baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: VDS approved G4970048
- Material thickness: Channel: 3 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized
- Approvals: VDS approved G4970048
- Material thickness: Channel: 2.75 mm, Baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Material thickness: 3 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
MQN-C
- Product class: Ultimate
- Material composition: Plate: steel S355J2 DIN EN 10025-2, Nut: S355MC - DIN EN 10149-2, Bolt: grade 8.8 - DIN EN ISO 898
- Surface finish: Electrogalvanized - for dry indoor use only
MQA-S
- Product class: Premium
- Tightening torque: 9 Nm
- Thread connection - M: M8
MQA
- Product class: Premium
- Tightening torque: 4 Nm
- Thread connection - M: M6
- Material composition: Wings: plastic PA, Nut: S355MC - DIN EN 10149-2
- Surface finish: Electrogalvanized - for dry indoor use only
- For use with: MQ system
- Approvals: Shock approved (LS-S-06-904)
- Tightening torque: 40 Nm
- Thread connection - M: M12
HHK 41
- Product class: Standard
- Material composition: DD11 - DIN EN 10111
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025, DC04 - DIN EN 10130
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 3 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Maximum load - F: 3.5 kN
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Weight: 27 g
MQA-B
- Product class: Premium
- Material composition: Nut: GTW45, DIN 1692, Plate: S 235 JRG2 - DIN EN 10025, Plastic: PBT
- Surface finish: Electrogalvanized - for dry indoor use only
- Wrench size: 17 mm
- Tightening torque: 40 Nm
- Material composition: Angle: DD11 - DIN EN 10111, Bolt: M10 grade 8.8 - DIN ISO 898
- Approvals: Shock approved (LS-S-06-904)
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 5 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025, Nut - DIN 50961
- Surface finish: Electrogalvanized - for dry indoor use only
- Tightening torque: 20 Nm
- Material composition: EN-GJMB-350-10 - DIN EN 1562
- Surface finish: Electrogalvanized - for dry indoor use only
- Tightening torque: 30 Nm
- Material composition: S235JRG2 - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: S235JRG2 - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Wrench size: 17 mm
- Tightening torque: 40 Nm
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Wrench size: 13 mm
- Weight: 0.07 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: HDG: 55 µm - DIN EN ISO 1461
- Fire resistance (yes/no): No
- Required material grade: n/a
- Material composition: Steel
HGP
- Product class: Standard
- Thread connection - M: M8
- Material composition: DD11 - DIN EN 10111
- Approvals: Shock approved (LS-S-06-904)
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: S235JRG2 - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm
- Approvals: Shock approved (LS-S-06-904)
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Approvals: Shock approved (LS-S-06-904)
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material composition: S235JR - DIN EN 10025
- Surface finish: Electrogalvanized - for dry indoor use only
- Material thickness: 4 mm