MP-L-I
- Thread connection - M: M8, M10
- Noise reduction: 18.5 dB (A)
- Material composition: DC01 - DIN EN 10130
MP-H
- Thread connection - M: M8, M10
- Material composition: DC01 - DIN EN 10130
- Surface finish: Galvanized
MP-PI
- Thread connection - M: M8, M10
- Noise reduction: 16 dB (A)
- Temperature resistance: -40 - 110 °C
MP-P
- Thread connection - M: M8, M10
- Temperature resistance: -40 - 110 °C
- Material composition: SPCC-SD FB - Q/BQB402, DC01 – EN 10130
MPN-RC
- Approvals: Fire resistance test IBMB 3712-787-09
- Noise reduction: 15 dB (A)
- Temperature resistance: -40 - 110 °C
MPN-S
- Thread connection - M: M8, M10
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
MP-MI M10/M12
- Noise reduction: 19 dB (A)
- Temperature resistance: -40 - 110 °C
- Material composition: S235JRG - DIN EN 10025
MP-M
- Thread connection - M: M16
- Material composition: S235JRG - DIN EN 10025
- Surface finish: Galvanized
MP-MIS
- Noise reduction: 23 dB (A)
- Temperature resistance: -60 - 200 °C
- Material composition: S235JRG - DIN EN 10025
MP-MXI
- Noise reduction: 16 dB (A)
- Temperature resistance: -50 - 120 °C
- Material composition: DD11 - DIN EN 10111
MP-MX
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Product class: Standard
MRP-RPC
- Noise reduction: 22.5 dB (A)
- Temperature resistance: -40 - 105 °C
- Material composition: Closed-cell polyurethane foam (elastomer), vapour-retardant PVC foil outside
MIP-H
- Noise reduction: 14 dB (A)
- Temperature resistance: -40 - 105 °C
- Material composition: CFC-free PUR/PIR (elastomer), outside bearing shells made of painted aluminium sheeting 0.8 mm thick
MIP-M
- Noise reduction: 15 dB (A)
- Temperature resistance: -40 - 105 °C
- Material composition: CFC-free PUR/PIR (elastomer), outside bearing shells made of painted aluminium sheeting 0.8 mm thick
MIP-T
- Noise reduction: 17 dB (A)
- Temperature resistance: -40 - 105 °C
- Material composition: CFC-free PUR/PIR (elastomer), outside bearing shells made of painted aluminium sheeting 0.8 mm thick
MRP-KF
- Noise reduction: 16 dB (A)
- Temperature resistance: -50 - 110 °C
- Material composition: Closed-cell polyurethane foam
r1297
- Thread connection - M: M24
- Noise reduction: 8 dB (A)
- Temperature resistance: -45 - 105 °C
MP-KF 170
- Temperature resistance: -50 - 110 °C
- Material composition: Closed-cell polyurethane foam
- Surface finish: Galvanized
MFP-PC M20
- Thread connection - M: M20
- Material composition: Steel
- Surface finish: Galvanized
MFP-KF
- Thread connection - M: M20
- Temperature resistance: -45 - 105 °C
- Material composition: Closed-cell polyurethane foam