- Approvals: DNV-GL TAS00002XE
- Height: 20.6 mm
- Material thickness: 2 mm
- Approvals: DNV-GL TAS00002XE
- Height: 20.6 mm
- Material thickness: 2 mm
- Approvals: Shock approved (LS-S-06-904), DNV-GL TAS00002XE
- Height: 41 mm
- Material thickness: 2 mm
- Approvals: Shock approved (LS-S-06-904), DNV-GL TAS00002XE
- Height: 41.2 mm
- Material thickness: 2 mm
- Approvals: Shock approved (LS-S-06-904), DNV-GL TAS00002XE
- Height: 41.3 mm
- Material thickness: 2 mm
- Approvals: DNV-GL TAS00002XE, Shock approved (LS-S-06-904)
- Height: 41.3 mm
- Material thickness: 2 mm
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Height: 52 mm
- Material thickness: 2.5 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: Channel: 2 mm, Baseplate: 6 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Profile: MQ-21-R
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Profile: MQ-21-D-R
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Profile: MQ-41-R
- Material thickness: Channel: 2 mm, Baseplate: 10 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Profile: MQ-41-D-R
- Approvals: DNV-GL TAS00002XE
- Material thickness: 3 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Approvals: Shock approved (LS-S-06-904), DNV-GL TAS00002XE
- Tightening torque: 40 Nm
- Thread connection - M: M10
- Material composition: Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L, Plastic: PB
- Material composition: Nut: 1.4581 (A4) - DIN EN 10283, Wings: plastic PA
- For use with: MQ system
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Weight: 25 g
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Angle: 90 °
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Angle: 45 °
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Angle: 90 °
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Weight: 604 g
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Weight: 451 g
- Tightening torque: 40 Nm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Wrench size: 17 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, Nut: A4-70 - DIN EN ISO 3506-2
- Material thickness: 6 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Material thickness: 4 mm