- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: S235JR - DIN EN 10025
- Approvals: Shock approved (LS-S-06-904)
- Height: 41.3 mm
- Material thickness: 2 mm
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: S250GD - DIN EN 10346
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: S235JR - DIN EN 10025
- Height: 52 mm
- Material thickness: 2.5 mm
- Material composition: S235JR - DIN EN 10025
- Height: 124 mm
- Material thickness: 2.5 mm, 2.75 mm
- Material composition: S250GD - DIN EN 10346
- Height: 72 mm
- Material thickness: 2.75 mm
- Material composition: S235JR - DIN EN 10025
- Height: 124 mm
- Material thickness: 3 mm
- Material composition: S250GD - DIN EN 10346
- Material thickness: Channel: 2 mm, Baseplate: 6 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: Channel: 2 mm, Baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Approvals: VDS approved G4970048
- Material thickness: Channel: 2.75 mm, Baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Material thickness: 3 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Tightening torque: 25 Nm
- Material composition: Plate: steel S355J2 DIN EN 10025-2, Nut: S355MC - DIN EN 10149-2, Bolt: grade 8.8 - DIN EN ISO 898
- Surface finish: Multi-layer coating – performance in salt spray test equal to hot-dip galvanizing
- Material composition: Nut: EN-GJMW-450-7 - DIN EN 1562, Plate: S235JR - DIN EN 10025, Plastic: PB
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- For use with: MQ channels
- Tightening torque: 40 Nm
- Thread connection - M: M12
- Material composition: Wings: plastic PA, Nut: C4C - DIN EN 10263
- Tightening torque: 20 Nm
- Thread connection - M: M8
- Material composition: Wings: plastic PA, Nut: QStE 380 TM, SEW 92
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Approvals: Shock approved (LS-S-06-904)
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Weight: 420 g
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material composition: U-bolt: S235JRG2 - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Wrench size: 17 mm
- Tightening torque: 40 Nm
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025, Bolt: M10x10-10.9-HDG - DIN 933
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Material thickness: 4 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 56 µm - ASTM A153
- Weight: 26 g
- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 41.3 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 41.2 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: St3ps acc. to GOST 14637
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 56 µm - GOST 9.307
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Material thickness: 6 mm
- Material composition: Spring sheet: stainless steel (1.4310), Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Material composition: Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Height: 90 mm
- Material composition: S275JR - EN 10025
- Surface finish: Hot-dip galvanised, 65µm – DIN EN ISO 1461
- Weight: 4.93 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µm, DIN EN ISO 1462
- Weight: 5.57 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µm, DIN EN ISO 1462
- Weight: 1.02 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; U-bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
- Thread connection - M: M12
- Weight: 0.36 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Tightening torque: 84 Nm
- Material composition: Bolt: grade 8.8 - DIN EN ISO 898, Plastic: PBT
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Material composition: Nut: C4C - DIN EN 10263, Plastic: PA 6.6
- Surface finish: Hot-dip galvanized, 55 µm - DIN EN ISO 1461
- Material composition: DD11 MOD – HN 555-4, S235JR – EN10025-2
- Surface finish: Hot-dip galvanised, 75µm - DIN EN ISO 1461
- Material composition: Hot-dip galvanised acc. to DIN EN ISO 1461
- Surface finish: HDG: min 55 µm
- Material composition: Hot-dip galvanised acc. to DIN EN ISO 1461
- Surface finish: HDG: min 55 µm
- Material composition: Hot-dip galvanised acc. to DIN EN ISO 1461
- Surface finish: HDG: min 55 µm
- Material composition: Hot-dip galvanised acc. to DIN EN ISO 1461
- Surface finish: HDG: min 55 µm
- Weight: 3.49 kg
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; bolt, nut 45 µm - DIN EN ISO 1461
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Weight: 2.45 kg
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; bolt, nut 45 µm - DIN EN ISO 1461
- Weight: 6.77 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: HDG: min 55 µm - DIN EN ISO 1461
- Thread connection - M: M16
- Weight: 0.51 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-6 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Weight: 2.26 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Weight: 1.44 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: None (primer coating, basic connector)
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; backing plate, toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; backing plate, toothed plate, bolt, nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Weight: 2.23 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; backing plate, toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Backing plate, Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
- Weight: 2.2 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; toothed plate, bolt, nut 45 µm - DIN EN ISO 1461
- Weight: 4.05 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; backing plate, toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; backing plate, toothed plate, bolt, nut 45 µm - DIN EN ISO 1461
- Weight: 4.84 kg
- Material composition: C30 - DIN EN 10250-2
- Surface finish: HDG: 55 µm - DIN EN ISO 1461
- Weight: 2.63 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; toothed plate, bolt, nut 45 µm - DIN EN ISO 1461
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Material composition: Moplen EP 240H
- Temperature resistance: -30 - 90 °C
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; bolt, nut 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Material composition: Steel grade 8.8
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Tightening torque: 84 Nm
- Weight: 0.18 kg
- Material composition: Bolt: 8.8 grade steel; toothed plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.02 kg
- Material composition: Steel grade 8
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.06 kg
- Material composition: S235 - EN 10025-2
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.29 kg
- Material composition: Plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; spring: 1.4319 AISI 302, 1.431 DIN EN 10088
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
- Weight: 0.06 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; bolt 45 µm - DIN EN ISO 1461
- Weight: 0.36 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 55 µm - DIN EN ISO 1461; bolt, nut 40 µm - DIN EN ISO 10684
- Thread - M: M12
- Material composition: Steel grade 8.8
- Surface finish: Hot-dip galvanized, 45 µm