- Material composition: Steel grade 4.8 - DIN 976-1
- Surface finish: Galvanized
- Material composition: Steel grade 4.6
- Surface finish: Galvanized
- Material composition: Steel grade 8
- Surface finish: Galvanized
- Material composition: Steel - DIN EN ISO 7089
- Surface finish: Galvanized
- Material composition: Steel - DIN EN ISO 7093-1
- Surface finish: Galvanized
- Material composition: Steel
- Surface finish: Galvanized
- Load range: Medium-duty
- Material composition: Steel grade 8.8
- Surface finish: Galvanized
- Load range: Medium-duty