X-P MX Universal nails (collated)
New product
Ultimate
Item #r6193252
Ultimate-performance collated nails for fastening to concrete and other base materials using powder-actuated tools
- Base materials: Concrete (soft), Concrete (tough), Steel, Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Review
Share
Features & Applications
Features & Applications
Features
- Designed for fastening on tough concrete (tested and approved for 8000 psi concrete, up to 1" embedment) and steel
- Long conical nail tip designed for best drivability in tough concrete and steel
- Highest hardness (59 HRC) for best penetration in tough concrete or steel
- Provides effective embedment depths of 3/4", 1", 1 1/4" and 1 1/2" when used with tracks up to 14 ga thick
- Highest load performance on tough concrete and steel
Applications
- Fastening to soft or tough concrete or steel
- Fastening metal track for plasterboard/dry lining to concrete
- Fastening wall ties
- Fastening wood to concrete
- Setting up formwork and safety barriers