- For use with: ST 1800, ST 1800-A22
- Length: 135 mm
- Screw length - min.: 55 mm
S-SY NS
- Feature: Mechanical nutsetters
- Recess: HEX8
- Length: 530 mm
S-NS (C)
- Feature: Mechanical nutsetters
- Connection end: 1/4 in hexagonal
- Product class: Premium
Show me accessories for metal construction screws – such as stand-up handles for higher-productivity decking, or sealing washers and saddle washers for water-resistant fastenings