SI-S 1/2" L Deep impact socket
- Connection end: 1/2" square
- Short/long: Long
- Length: 80 mm
SI-S 1/2" S Short impact socket
- Connection end: 1/2" square
- Short/long: Short
- Material coating/plating/finish: Black phosphate
SI-S 1/2" DW Deep impact socket
- Connection end: 1/2" square
- Short/long: Long
- Length: 100 mm
- Connection end: 1/2 in
1/2" S-NSD Impact socket set
- Connection end: 1/2" square
- Short/long: Long
- Material coating/plating/finish: Black phosphate
HKD-TE-CX Setting tool (short)
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
Impact socket SI-S 1/2" UNI 30
- Connection end: 1/2" square
- Short/long: Long
- Length: 61 mm
Impact socket SI-SA 1/2"-3/4"SQ
- Connection end: 1/2" square, 3/4" square
- Short/long: Long
- Length: 50 mm
Impact socket SI-S EXT 1/2"-5"L
- Connection end: 1/2" square, 5" square
- Short/long: Long
- Length: 127 mm
Impact socket SI-S EXT 1/2"-10"L
- Connection end: 1/2" square
- Short/long: Long
- Length: 254 mm
Impact socket SI-SA 1/4"-1/2"SQ
- Connection end: 1/4" hexagonal, 1/2" square
- Short/long: Long
- Length: 60 mm
Impact socket SI-SA 3/4" - 1/2"SQ
- Connection end: 3/4" square, 1/2" square
- Short/long: Long
- Length: 56 mm
Impact socket SI-SA 1/2" - 7/16" HEX
- Connection end: 1/2" square, 7/16" hexagonal
- Short/long: Long
- Length: 50 mm
- Connection end: 1/2" square, 7/16" hexagonal
- Short/long: Long
- Length: 72 mm
E-Spring 3/4" -27mm / -1 1/16" MP5
- Connection end: 3/4" square
- Short/long: Long
- Material coating/plating/finish: none
E-Spring 3/4" 30mm+ / 1 1/8"+ MP5
- Connection end: 3/4" square
- Short/long: Long
- Material coating/plating/finish: none