MFT-Tp Aluminum profile
New productItem #r16485730
Tp-shaped aluminum profile for mounting composite panels
- Height: 60 mm
- Length: 6000 mm
- Material composition: AlMgSi 6060 T66
Share
Features & Applications
Features & Applications
Features
- Simpler installation – symmetrical shelf on Tp profile can be aligned with the cassette's vertical joints and the bracket consoles
- A chamber in Tp profile provides additional screw adhesion, which increases solution robustness
- Centering feature of the profile allows simple alignment of hangers and distance holders
Applications
- Lightweight solution for mounting composite façade cassettes