MFT-SPH Rail
New productItem #r11985553
Horizontal support aluminum rail
- Length: 6000 mm
- Material composition: AlMgSi 6060 T66
- Material thickness: 2.0 mm
Share
Features & Applications
Features & Applications
Features
- Support profiles provide additional support for cladding panels to increase system robustness
- Support profiles can be used with various panel types, including ceramics, HPL and Stemalite
- Flexible fixation with rivet and screws
Applications
- Support profile for various types of façade cladding panels
- Support profile for panels with thickness up to 6.4 mm