- For use with: TE 4-A22 G02
- Hammer drilling diameter range: 4 - 16 mm
- Maximum drilling depth: 100 mm
- For use with: TE 6-A36 G04
- Weight: 1 kg
- Hammer drilling diameter range: 5 - 16 mm
- For use with: TE 6-C, TE 6-S, TE 7, TE 7-A, TE 7-C
- Weight: 0.9 kg
- Hammer drilling diameter range: 4 - 16 mm
- Tool type: Rotary hammer SDS-Max
- Weight: 1.5 kg
- Hammer drilling diameter range: 12 - 52 mm
TE DRS-D Dust removal system
New product- Tool type: Rotary hammer SDS-Max, Rotary hammer SDS-Plus
- Weight: 0.26 kg
- Hammer drilling diameter range: 5 - 55 mm
- Accessory type: Dust collector
- For use with: TE 3-C/M, TE 6-A36 (04)
- Dimensions (LxWxH): 200 x 80 x 80 mm
- Accessory type: Dust shield
- Chuck type: n/a
- Weight: 0.5 kg
- Hammer drilling diameter range: 4 - 40 mm
- Maximum drilling depth: 400 mm