NCR 120-A Pistol-grip 12-Ton crimper
New productItem #r8824329
Pistol-grip 12T cordless crimper with crimping capacity up to 750 MCM (400 mm²)
- Dimensions (LxWxH): 417 x 75 x 331 mm
- Head rotation: 350 °
Share
Features & Applications
Features & Applications
Features
- Extra large crimping capacity up to 750 Kcmil / MCM
- Compatible with industry-standard 12-Ton U-style crimping dies
- Extra large crimping capacity up to 400 mm²
- Compatible with industry-standard 12-Ton tubular crimping dies (including DIN 46235 and DIN 46267 Part 1)
- Pressure sensor – monitors crimping force and provides the operator a visual and audible alert if force is below specifications
Applications
- Crimping copper and aluminium conductors up to 750 Kcmil (MCM)
- Crimping most common grounding connectors
- Crimping copper and aluminium conductors from 10-400 mm²
- Crimping insulated cable lugs and connectors and insulated pin terminals from 10-150 mm²
- Crimping tubular cable lugs and connectors for fine stranded conductors from 10-150 mm²
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- One click or call is all it takes – we do the rest
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- 3-month no-cost period after each paid repair
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge