Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Struggling to find more reliable, code compliant solutions for extending, connecting or strengthening existing concrete structures such as walls, slabs, columns or beams? Post-installed rebar solutions from Hilti can help with design, installation and testing for rebar tasks ranging from seismic strengthening with shear dowels to extending concrete structures with tension lap splices. By partnering with Hilti, you’ll also get the expert support you need throughout your project.
Put compliance center stage with flexible design tools from Hilti. Whether you're looking to extend, join or strengthen walls, slabs, columns or beams, PROFIS Rebar software can help you quickly design concrete connections based on the latest model building codes and regulations including Eurocode 2 and ACI.
Our design tools cover the full range of rigorously tested Hilti rebar products, including injectable hybrid and epoxy mortars with approvals for rebar connections. Get the power to calculate everything from anchorage lengths for starter bars to static and seismic loads. Factor in variables such as wet and dry concrete and multiple drilling methods as part of your planning. Of course, Hilti engineers are always on hand to help you achieve the design that best fits your needs.
No one wants nasty surprises on the jobsite. Reduce the risk of accidental damage to existing reinforcement during rebar installation by using a concrete scanner such as the Hilti PS 300 Ferroscan. With the PS 300 you can more quickly and more precisely pinpoint the location of rebar in concrete, even over large areas, then record the data for documentation and structural analysis purposes. You’ll help lower the risk of expensive project delays, speed up drilling work and increase compliance with building regulations.
What if you could say goodbye forever to the traditional blow-brush-blow method for rebar hole cleaning? Welcome to SafeSet. This innovative Hilti solution combines powerful drilling and highly efficient hole cleaning in an easy one-step process that can help you work faster, obtain better installation quality and boost jobsite safety.
To install rebar using SafeSet, select a Hilti rotary hammer such as the powerful TE 60 and TE 70 models or the cordless TE 30-A36, depending on your specific task or preference. Next, attach a specially designed TE-CD or TE-YD Hilti hollow drill bit along with the right Hilti vacuum cleaner to enjoy automatic and virtually dust-free hole cleaning.
Once you have drilled holes using SafeSet, simply inject Hilti mortar and install the rebar. No matter the condition of the concrete you are working with, or the type of rebar task you are carrying out, we have an ideal mortar solution. To help with planning and to better prevent waste on the job, use the Hilti Volume Calculator app: it enables you to work out the ideal mortar dosage based on your rebar, embedment depth and drilling diameter. You can also boost productivity and cut costs by using the battery-operated HDE 500-A22 mortar dispenser. With the HDE 500, you can help make sure you only inject the amount of mortar you need.
For ultimate performance in exacting conditions use Hilti HY and RE mortars. In these conditions, HY mortars are your go-to solution for standard drilling while HIT RE-500 V4 is ideal for specialized tasks such as diamond coring.
We work together with you
Up-to-date information about changes in our work.
Read more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.