Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Looking to speed up your drywall installation and increase profit margins? Hilti drywall solutions help boost productivity and cut labor costs at every stage of your project. Offering everything from a comprehensive range of cordless interior finishing tools that run on the same battery platform to easy-to-install firestop solutions, Hilti can cover most of your drywall project needs.
Laying out drywall tracks? Forget labor-intensive and error-prone manual chalk measurements. The Hilti range of robust, easy-to-use measuring tools helps make tasks like squaring, levelling and track layout faster and more precise than ever. Whether your challenge is a lack of time, large distances, complex layouts or even a digital project setup — Hilti has the right laser measuring tools to help increase your productivity straight away. For even greater productivity gains, tools such as the PM 30-MG multi-line laser and the PR 30-HVSG indoor rotating laser level can be operated by just one person.
Tin snips are slow and inaccurate. Angle grinders can shower you with sparks. Chop saws aren’t portable. If you need quick, consistent track and frame cutting, reach for the Hilti SCM 22-A cordless circular saw for fast, precise and cold cuts in metal. If you also need to cut within deep tracks or create complex shapes, opt for the SPN 6-A22 cordless nibbler. Both are fast, clean and virtually spark-free and use long-lasting blades or cutting heads that help reduce costs and downtime. Portable and designed for comfortable use, both use the same interchangeable 22V battery.
Speed up your track fastening with the battery-powered BX 3-A22 02 track fastening nailer. Powered by the same 22V battery as your other Hilti cordless drywall tools, it has less recoil and is quieter to operate than gas nailers while making ordering and disposing of gas cans a thing of the past. Drive up to 800 track fastening nails with a single charge and enjoy faster, safer and cleaner track fastening than you would get by drilling holes and installing anchors. Even better, the Bluetooth-connected BX 3-A22 02 lets you track the number of fastenings, locate the tool on the job and troubleshoot problems.
For repetitive interior finishing tasks like fastening drywall boards to metal or drywall boards to wood as well as framing of wood or metal frames, you need a system that is fast, reliable and comfortable to use. Say goodbye to single screws and combine the light-weight SD 5000 A-22 cordless drywall screwdriver with a magazine for collated screws such as the SD-M 1 or SD-M 2, and this will help you fasten more boards a day than ever before. For greater productivity use robust Hilti framing screws designed to prevent tip burning and reduce dancing. Our boarding screws have sharper tips so they can be driven quickly.
For drywall tasks including sealing of joints, cables and pipe penetrations, Hilti offers easy-to-handle firestop solutions with a broad range of approvals. To enjoy increased efficiency when caulking joints, use the CD 4-A22 cordless caulking dispenser with fire or acoustic sealant. In addition, we offer a wide variety of preformed firestop solutions for penetrations and joints, such as CFS-TTS Firestop Top Track Seal, that are faster and cleaner to install and easier to inspect. These solutions help save time and money while also allowing you to perform the work yourself rather than bringing in a firestop contractor.
Need direct fastening training? Hilti offers online DX certification run by experts. Or maybe you want to reduce the time you spend on drywall planning and specification? Our automated screw/nail selector helps simplify product selection and ordering. Meanwhile, you can visit the Hilti online firestop design center and submittal tool to generate firestop designs and submittals with ease. If you still can’t find what you need, simply ask Hilti engineers for technical support. And if you want accurate data on how many screws, nails and other consumables you’re using, the Hilti Connect App will keep you fully up to date.
We work together with you
Up-to-date information about changes in our work.
Read more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.