- Home
- Business Optimization
- Solutions
- Productivity Solutions
- Commercial Piping Solutions

Unblock your productivity
Piping solutions for commercial buildings
Commercial piping projects can be a real headache. Choosing the right products and ensuring fast, quality installation are serious challenges. But what if you could swap unwanted complexity for simpler selection, ordering and installation of high-quality pipe supports and incorporate innovative firestop solutions as well? By choosing Hilti as your productivity partner, you’ll help save time and cut labor costs by up to 24% for the whole piping project workflow. Find out how Hilti can unblock your productivity now.

Detailed design made simple
Standardized solutions that work
Want detailed design of pipe supports in just a few clicks? Welcome to Hilti MEP Supports Selector. This powerful online tool allows you to quickly choose reliable and standardized support configurations for a wide variety of pipe types and diameters, including for seismic areas. Order cost-optimized or speed-optimized solutions directly from the construction site. You can even create a customized handbook of configurations to make ordering even easier. Alternately, highly trained and experienced Hilti engineers are on hand to provide expert design assistance.

Speed up your layout
Take alignment to a new level
Help speed up alignment of pipe support runs with a Hilti measuring tool such as the cordless PM 30-MG multi-line laser. Designed for intuitive one-person operation, it features three green 360 degree lines making your plumbing, levelling, aligning and squaring tasks easier than ever — even in difficult light conditions. For even greater flexibility around the construction site, use a PMA 90 magnetic bracket: it allows you to mount the PM 30-MG on any metal-based material without the need for a tripod.

Ultimate anchor fastening
Work faster and safer
Turbocharge your fastening with Hilti tools and cutting-edge anchors. For heavy-duty tasks, our ergonomically designed SDS-Max rotary hammers drill powerfully in concrete. Concerned about safety? Attach an onboard Hilti DRS vacuum cleaner for virtually dust-free drilling. For even faster work, cut drilling time by up to 28% using innovative Hilti screw anchors. And when it comes to lighter-duty tasks, make the switch to the battery-powered BX 3-ME 02 nailer for quicker and quieter fastening that comes with lower recoil and less dust than standard drilling methods.