MODULAR SUPPORT SYSTEM FOR HEAVY DUTY APPLICATIONS
Hilti MI and MIQ modular support system


Hilti MI System
Our Hilti MI System has been developed to carry high loads and it’s a fully modular system, which eliminates the need for welding.
It’s designed to be quick, flexible and easy to use on the jobsite.
It’s available in hot-dip galvanized and is suitable for industrial and heavy commercial applications.

Hilti MIQ System
Our Hilti MIQ System is designed for heavy-duty applications and sets new standards in modular flexibility.
Based on a 90 x 90 x 2.5 mm girder it combines the strength and rigidity of the well-proven Hilti MI System with the versatility of our market-leading Hilti MQ System.
Featuring cleverly designed, time saving connectors, it’s the ideal solution for heavy-duty applications. It’s available in hot-dip galvanized steel for long life in corrosive environments.
benefits

Hilti MI System
- The closed section of the MI channel ensures an elevated robustness and resistance to torsion. It can also install pipes on each one of its four sides simultaneously.
- It can be combined with the Hilti MQ system for smaller pipes.
- The holes on the channel allow a precise and fast installation and regulation of the components before the final fastening.

Hilti MIQ System
- Its wide range of connectors makes it easy to find the right one to fit your application.
- Thanks to the Hilti MQ 41 profile on two sides of the girder, parts can be fitted extremely easily, including brackets, supports and various connectors.
- Whatever pipe ring you use, you can fasten it directly to the girder – no additional adapters are required. It’s a fast, versatile and cost-efficient solution.