- Home
- Business Optimization
- Solutions
- Anchor Systems
- Typical Applications for anchors and fastening system
- Mechanical Electrical Supports
ANCHORING MECHANICAL AND ELECTRICAL SUPPORTS
Fastening to the underside of concrete deck


Building design is becoming increasingly complex and many structures have a mass of pipes, tubes and cables suspended from the ceiling.
So at Hilti we’ve developed a wide range of versatile cast-in-place and post-installed anchor solutions.
We also offer a range of back up services to help with design, design software, onsite testing and consultation, training, technical data and documentation.

WHICH ANCHOR SYSTEM DO I USE FOR MECHANICAL AND ELECTRICAL SUPPORTS?
We rigorously test our anchor systems to measure their resilience to fire, corrosion, static, dynamic and seismic loads. They are all code and regulation compliant.
We offer a range of anchors, including screw anchors, expansion anchors and drop-in anchors.
Our Hilti HTS3 screw and HUS3 expansion are particularly useful for ceiling anchoring and tight spaces.
HOW TO DESIGN ANCHOR SYSTEMS FOR MECHANICAL AND ELECTRICAL SUPPORTS
If you need help with design, you can work with our expert Hilti engineers – contact your local Hilti team for more help.
Or use our Hilti PROFIS Anchor design software, it:
- Is up-to-date with the latest codes and regulations
- Includes cast-in place, mechanical and chemical anchors
- Links to our Hilti BIM/CAD library