HILTI SAFESET SYSTEM TO INSTALL ANCHOR FASTENERS AND REBAR CONNECTIONS

Make your jobsite installations simple, seamless, and productive

Hilti SafeSet system
Hilti SafeSet system

SafeSet is our system for installing anchor fastenings.

SafeSet helps to ensure that anchors can carry their maximum load values safely, minimizing the risk of failing anchors.

It’s designed to speed up your installation of anchors and rebar connections and to make them safer and more reliable.

All the components of SafeSet are covered by international approvals and fit seamlessly together.

Hilti HIT-HY 200, HDE 500-A22, HIT-Z Anchor rod, TE-YD Hollow drill bit

HOW CAN SAFESET IMPROVE ANCHOR INSTALLATIONS

SafeSet is designed for:

  • Reliability
    SafeSet is designed to reduce the risk of failing anchors and to avoid mistakes during installation, for instance through inadequate cleaning of drilled holes.
  • Productivity
    With SafeSet you can install anchors up to 50% faster than by traditional methods – by eliminating time-consuming steps, such as manually cleaning drill holes.
    All our SafeSet components are also tested and developed together to make sure they fit together seamlessly.
    Use one system – find what you need in one system and from just one manufacturer.
  • Full system approval
    All the SafeSet system are covered by international approvals such as ETA and ICC.

HILTI PROFIS SOFTWARE TO DESIGN AND CALCULATE YOUR INSTALLATIONS

You can also use Hilti PROFIS design software to calculate your rebar connections and design anchor fastenings.

For individual help with your design and calculations, we also offer a design and calculation service.

Our local Hilti design engineers can work with you on your project onsite or from the office. Just contact your local Hilti team for more information.

Hilti PROFIS Rebar Online

Design and calculate overlap lengths and embedment depths for rebar, using code compliant design methods and Hilti products.

More information

Hilti PROFIS Anchor

Design for anchor fasteners – fixing base plates and handrails.

More information

Share