Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Concrete can often crack due to age, temperature and loads.
So when you design anchor systems for concrete, it’s important to consider the condition of the concrete you’re working with.
Anchors are particularly affected when concrete cracks, because the cracks in the concrete usually run through where anchors are placed. This can significantly affect anchor resistance.
So at Hilti we’ve developed anchors specifically designed for cracked concrete.
Planning ahead and using anchors, which are specially designed for cracked concrete can help to make structures safe and avoid costly repairs.
At Hilti we can also help you with your design, through our range of Hilti design services and Hilti PROFIS software.
QUICK LINKS
Share
To see account specific prices and content, please choose appropriate account.