Hilti

Features & Applications

Features
  • Quick-change mechanism for rapid, one-handed bit changes – the bit is gripped securely in the self-locking bit holder
  • Easy bit removal – just pull the sleeve back
  • Bits can be fitted with one hand – simply click in
  • The strong permanent magnet ensures that screws are held securely
Applications
  • Fits all 1/4" screwdriver bits in accordance with DIN 3126 C 6.3 and E 6.3
  • A perfect system fit with Hilti screwdrivers and Hilti standard, torsion and impact bits
  • Especially suitable for applications that require frequently switching between different bit types