Hilti

Features & Applications

Features
  • Self-drilling screw for fast assembly in one step
  • Perfect Sealing (PS) feature – specially engineered geometry below the head which prevents over-compression of the EPDM washer, helping to reliably seal out water
  • Fast and robust drill tip
  • For reliable fastenings with defined load values
  • Attractive final appearance – screw head can be coloured to match the façade
Applications
  • Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
  • Stainless steel (A2) for fastening in mildly corrosive environments
  • Thick metal-to-metal connections (up to 12 mm)
  • For applications requiring watertight fastenings with 16 mm washer